| Production Continuity | With online monitoring, guaranteed technical and service support, planned servicing, and effective downtime reduction, you can be assured that your production processes are optimized, and your system uptime is extended. |
| Lower Risk of Failure | Continuous failure preview with a notification function reduces the risk of failure. Immediate response from the robot manufacturer and reduced chances of stopping the robot due to unexpected events keep the production process stable. All of this translates into a positive impact on production quality. |
| Optimizing Maintenance Processes | Planning maintenance based on current needs, saving working time by eliminating unnecessary activities, providing better support tools that reduce stress for the maintenance department, and using a predictive maintenance approach make it possible to forecast necessary maintenance processes. |
| Scalability | It is easy to add new robots to an existing system. Increasing the number of robots in a factory does not imply an increase in the number of staff in the maintenance department. Eliminating organizational constraints to production growth and expanding the number of robots does not increase the risk of breakdowns. |
| Accessibility | Easy access to data without having to be directly next to the robot. Maintenance staff can perform certain activities remotely, with each location benefiting from the same level of support. Additionally, the service provides a quick overview of all connected equipment in one place. |
| Saving Time | Automating the maintenance team's tasks, outsourcing troubleshooting, rapid system implementation, and supporting the digitalization process towards Industry 4.0 are all key to saving time. |
| Easier Implementation of Robotization | The subscription payment model eliminates input costs, making the decision to purchase robots easier. It also does not require the development of advanced skills in the maintenance department. It is available from the first robot, providing a guaranteed return on investment (ROI). |