MITSUBISHI ELECTRIC Changes for the Better

iQ Works V02-2L0C-IT

Material number 401853
iQ Works V2.0;incl Navigator,GX Works,GT Works,MT Works;Italian;USB;2 PCs

FA-Software: Software PLC

SeriesMELSOFT IQ WORKS
TypeIQ WORKS 2
Distribution VersionUSB
Number of Licenses2

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO