MITSUBISHI ELECTRIC Changes for the Better

AL-1BHW F

Material number 411360
Alarm switch-option for MCB; 1C 230VAC 5A; For 80-125A; Field fitted

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeAUXILIARY SWITCH

Product Dimensions & Weight

Depth (mm)73.5
Weight (kg)0.045
Width (mm)9
Height (mm)84

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)10
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO