Series | AE-SW SERIES |
---|---|
Type | DRAWOUT MECHANISM |
Weight (kg) | 1.5 |
---|
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 250 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0.1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 10141-05-6 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |