MITSUBISHI ELECTRIC Changes for the Better
Poland

STlite input module SSI Transmitter Interface

FA-MOD PLC: Other Option

SeriesSTLITE SERIES
TypeSSI ABSOLUTE ENCODER MODULE

Product Dimensions & Weight

Width (mm)24
Height (mm)65
Depth (mm)100
Weight (kg)0,0465

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,2

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO