News Releases

Mitsubishi Electric to Launch 80x60 pixel Thermal Diode Infrared Sensor Identifies heat-source types and human behavior in wide areas and with high precision

FOR IMMEDIATE RELEASE No. 3401

TOKYO, March 10, 2021 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today that its Mitsubishi Electric Diode InfraRed (MelDIR) sensor lineup will introduce on July 1 a new thermal sensor featuring a wide field of view (FoV) and high 80x60 pixel resolution for applications including security, heating, ventilation and air conditioning (HVAC), people counting, smart buildings and thermal scanners. The new MelDIR sensor accurately distinguishes between humans and other heat sources and enables the identification of specific human behavior, such as walking, running or raising hands.

New MelDIR thermal diode infrared sensor (80x60 pixels)

Product Features

  1. 1)Wide field of view and high-pixel resolution
    • Wide FoV (78°x53°) and high pixel (80x60) resolution support accurate processing of infrared data.
    • Compared to conventional 80x32 pixel MelDIR, detection area is 2-4 times larger and thermal resolution of 100mK, or 0.1°C, is similar.
    • Small pixel size of thermal diode infrared sensor achieves same package size as conventional 80x32 pixel MelDIR.
  2. 2)Superior images achieved with faster frame rate and optimized sensitivity correction
    • Compared to a conventional 80x32 pixel MelDIR, frame rate is double and sensitivity correction is optimized for surrounding area for superior thermal images.
    • Accurate identification of fast-moving heat sources supports crime prevention, people counting, animal detection, etc.
  3. 3)User-support tools shorten development time
    • Customers can use application samples, evaluation kit, reference codes and application-specific reference designs to support sample evaluations, product planning and product development.

Fig.1 Comparison of detection areas of conventional and new MelDIRs


Fig.2 Thermal images captured with new product


Fig.3 Evaluation kit

Main Specifications

Model MIR8060B1 MIR8032B1
Pixels 80 x 60 80 x 32
FoV 78° x 53° (Typ.) 78° x 29° (Typ.)
Frame rate 4 / 8 fps (selective) 4 fps (fixed)
Temp. resolution (NETD) 100mK (Typ.)
Operating voltage 3.3V
Current consumption ≤50mA
Product dimensions 19.5 x 13.5 x 9.5mm
Detectable temp. range -5 to 60°C
Interface Serial Peripheral Interface (SPI)

Background

Infrared sensors that measure temperatures by detecting the infrared radiation of objects are already used widely for security, HVAC, people counting, smart buildings and thermal scanners. The demand is growing, however, for sensors that offer high pixel and thermal resolution to distinguish between humans and other heat sources and to identify specific human behavior. To meet this growing demand, Mitsubishi Electric will soon release a new MelDIR featuring a wide FoV (78°x53°) and both high-pixel (80x60) and high-thermal (100mK) resolution.

Environmental Awareness

This product is compliant with the Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment (RoHS) directives 2011/65/EU and (EU)2015/863.


Note

Note that the press releases are accurate at the time of publication but may be subject to change without notice.


Inquiry

Media contact

Customer Inquiries