News Releases

Mitsubishi Electric to Launch 10.25-, 12.3- and 15.0-inch Wide-HD TFT-LCD Modules for Automotive UseWide sizes and high performance also suited to industrial equipment

FOR IMMEDIATE RELEASE No. 3277

TOKYO, April 23, 2019 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today its coming launch of three new TFT-LCD modules for not only in automobiles but also industrial equipment such as ships and construction and agricultural machinery that require large screens combined with high performance and superior quality. Sales will begin July 16 through Mitsubishi Electric offices worldwide. The new models will be exhibited at Society for Information Display (SID) Display Week in the U.S. city of San Jose, California from May 14 to 16.

Mitsubishi Electric's new color TFT-LCD modules
(from left: AA103AE01, AA123AF01 and AA150AC01)

Product Features

  1. 1) Wide dimensions and rear mounting ideal for car interiors
    • In addition to rear mounting, the models' wide 8:3 aspect ratio can accommodate display elements including instrument cluster, center panel and side-camera screen, ideal for space-limited car interiors

  2. 2) High resolution, super-wide viewing angles, high brightness and wide operating temperature range
    • High-resolution screens of 1,920 (H) x 720 (V) are capable of displaying dense information with superb clarity (10.25-inch: 200ppi, 12.3-inch: 167ppi, and 15.0-inch: 137ppi)
    • Super-wide 176-degree viewing angles, both horizontal and vertical, high brightness of 1,000 cd/m2 and high contrast ratio of 1,000:1 ensure excellent visibility in bright environments.
    • Vibrant graphics achieved with enhanced color reproduction (NTSC ratio Typ. ≥70%)
    • Wide operating temperature range from -40 to 85 degrees Celsius withstands extreme temperatures of car interiors.

  3. 3) Failure-detection function and adoption of international standards for high reliability
    • Failure-detection function incorporated in LCD display enhances driving safety
    • Design based on IATF16949 standard contributes to high reliability

Sales Schedule

Product Size Resolution Model Shipment
TFT-LCD Module 10.25-inch Wide-HD AA103AE01 July 16, 2019
12.3-inch Wide-HD AA123AF01
15.0-inch Wide-HD AA150AC01

Note

Note that the releases are accurate at the time of publication but may be subject to change without notice.


Inquiry

Media Contact

Customer Inquiries